Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
TOHO-DAISHIN IND.CO.,LTD.
Description
For 500kg
Bill of material
BL050-7-5
CNSORDERNO
Order number
H1
Distance for going up
75 mm
W
Length
mm
L
Length
mm
W1
Length
mm
L1
Length
mm
H
Length
220 mm
VAC
Volume of air consume
9 NI
B
Length
280 mm
C
Length
280 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    Hammer Caster
    420G
Previews
下載CAD模型