Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
FQ14C - gas spring
Bill of material
FQ14CA-40-20
MODEL
Model
FQ14CA-40-20
LV1
type
Reaction force designation type
BMAT
Body material
STPG
PMAT
Piston rod material
SKS
HMAT
Hook material
SS
FMATS
Front end material
SS
BSUR
Surface treatment of main body
Black spray
PSUR
Piston rod surface treatment
Ceramic coating
HSUR
Surface treatment of hook
Galvanized
FSUR
Front end surface treatment
Galvanized
UG
Use gas
N2
STP
Service temperature
-20~80 ℃
CODE
Code
FQ14C
VAR02
Front end shape
VAR04
trip
mm
VAR06
The maximum length of nitrogen reaction force (20 ℃) is - 5mm, and the specified unit is 10N
N
FIX02
Lmax
106 mm
FIX04
Change rate of nitrogen reaction force at minimum length+5mm
126 %
FIX06
weight
48 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models