Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
FS 631/632 - Leader pin bushings with collar, bronze plated
Bill of material
FS631/32x43
CNSORDERNO
Order number
TYPE
Type
COMPANY
Company
MSP
D
Diameter
mm
A
Diameter
mm
B
Diameter
mm
C
Diameter
mm
F
Lenght
mm
G
Lenght
13 mm
H
Lenght
mm
L
Lenght
mm
N
Diameter
mm
P
Lenght
mm
MS
Mounting hole H6
mm
MAT
Material
Steel SAE 1141 HRC 50-52
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models