Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G27-122T-066B
Bill of material
G27-122T-066B
PN
Part Number
G27-122T-066B
DESC
Description
1X1, 10G, 4PPoE 60W, -40 to 85ºC, GY/GY LEDs
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
1X1
SPEED
Speed
10GBASE-T
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 60W
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models