Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
General Purpose UL 506, 100VA Transfs
Bill of material
1-1611475-3
PN
Part Number
1-1611475-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1611475-3
TEINTERNALDESCRIPTION
TE Internal Description
4700-09K18BB999=TRANSFORMER
PRODUCTTYPE
Product Type
Transformer
PRIMARYVOLTAGE
Primary Voltage
208 V, 240 V
SECONDARYVOLTAGEV
Secondary Voltage
24 V
POWERRATINGVA
Power Rating
100 VA
TERMINATIONTYPE
Termination Type
Quick Connect, One Side
MOUNTSTYLE
Mount Style
Foot
DIMENSIONSIN
Dimensions
3.75 x 2.91 x 3.2 in
PACKAGINGMETHOD
Packaging Method
Bulk Pack
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели