Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 744 - Terminal box for Zone 1/21
Bill of material
GHG7440101R0005
IDNR
Ident number
LOD
NT
Description
Terminal box GHG 744 for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80 °C/T95 °C Db IP6*
T2
EC-Type Examination Certificate
BVS 12 ATEX E 118 X
T3
IECEx Certificate of Conformity
IECEx BVS 12.0071X
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
Ex-e
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
up to 25 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
1.5 kg
T15
Colour
black
T16
Product description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models