Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
GHG 746 - Intermediate motor terminal box GHG 746 for Zone 1/21
Bill of material
GHG7460301R0001
IDNR
Ident number
LOD
Level of Detail
NT
Description
Intermediate motor terminal box for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80 °C/T95 °C Db IP6*
T2
EC-Type Examination Certificate
BVS 12 ATEX E 118 X
T3
IECEx Certificate of Conformity
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
Ex-e
T10
Degree of protection accd. to EN 60529
IP54
T11
No. cable glands/ thread
T12
Connecting terminals
up to 180 mm² oder max. 240 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
kg
T15
Colour
black
T16
Product description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models