Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
GL_100W - Geared motor - standard vertical 100W
Bill of material
GL-100-5-A-18
MODEL
Model
GL-100-5-A-18
CODE
Code
GL
VAR02
Power
100 W
VAR04
Reduction ratio
VAR06
Type
VAR08
Brake
VAR10
Axle diameter
18
FIX02
Frequency
50/60 HZ
FIX03
Voltage
110/220 V
FIX04
Electric current
3.4/1.7 A
FIX05
Rotation number
1350/1650 rpm
FIX06
Output speed(50HZ/60HZ)
300/360 rpm
FIX07
Output torque(50HZ/60HZ)
0.31/0.26 kg.m
FIX08
Vertical load of output shaft(50HZ/60HZ)
36/30 KG
FIX09
Actual speed ratio
4.58
FIX10
A1
255.5 mm
FIX12
A2
260 mm
FIX14
D
50 mm
FIX16
E
141 mm
FIX18
F
120 mm
FIX20
G
120 mm
FIX22
H
10 mm
FIX24
J
16.0 mm
FIX26
K
40 mm
FIX28
L
10 mm
FIX29
M
128 mm
FIX30
V
100 mm
FIX31
U
100 mm
FIX32
Y
6.0 mm
FIX34
Z
103 mm
FIX35
Output shaft end(P)
30 mm
FIX36
Output shaft end(Q)
26 mm
FIX37
Output shaft end(S)
18 mm
FIX38
Output shaft end(T)
20 mm
FIX39
Output shaft end(W)
5 mm
FIX40
weight
5.5 kg
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models