Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
GL_750W - Geared motor - standard vertical 750W
Bill of material
GL-750-5-A-28
MODEL
Model
GL-750-5-A-28
CODE
Code
GL
VAR02
Power
750 W
VAR04
Reduction ratio
VAR06
Type
VAR08
Brake
VAR10
Axle diameter
FIX02
Frequency
50/60 HZ
FIX03
Voltage
110/220 V
FIX04
Electric current
12/6 A
FIX05
Rotation number
1380/1680 rpm
FIX06
Output speed(50HZ/60HZ)
300/360 rpm
FIX07
Output torque(50HZ/60HZ)
2.2/1.9 kg.m
FIX08
Vertical load of output shaft(50HZ/60HZ)
85/75 KG
FIX09
Actual speed ratio
4.35
FIX10
A1
381.5 mm
FIX12
A2
403.8 mm
FIX14
D
170 mm
FIX16
E
218 mm
FIX18
F
200 mm
FIX20
G
180 mm
FIX22
H
11 mm
FIX24
J
20.5 mm
FIX26
K
59 mm
FIX28
L
14 mm
FIX29
M
160 mm
FIX30
V
154.0 mm
FIX31
U
154 mm
FIX32
Y
4.0 mm
FIX34
Z
123 mm
FIX35
Output shaft end(P)
45 mm
FIX36
Output shaft end(Q)
40 mm
FIX37
Output shaft end(S)
28 mm
FIX38
Output shaft end(T)
31.0 mm
FIX39
Output shaft end(W)
7 mm
FIX40
weight
16.2 kg
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models