Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL10-RT/30/40a/98a - Slot and Slot Grid Sensors
Bill of material
GL10-RT/30/40a/98a
PRODUCT_PICTURE
Product Picture
MANUID
GL10-RT/30/40a/98a
DESCSHORT
Short Description
Photoelectric slot sensor GL10-RT/30/40a/98a
EAN
4050143046300
MANUTYPEDESC
Manufacturer Type Description
GL10-RT/30/40a/98a
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
10 mm
BAD837003
Fork depth
17 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Norm construction design
BAA039006
max. ambient temperature
60.00 °C
BAD838003
Fork width
10 mm
BAC461010
Housing material
aluminum
BAD856005
Length of sensor
46 mm
BAD849004
Height of sensor
30 mm
BAD900004
Switch frequency
3000.000 Hz
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.040
LENGTH
0.094
WIDTH
0.065
DEPTH
0.025
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
Previews
3D
Wymiar
2D
Pobierz modele CAD