Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
GL108Y - Steel universal ball flange type
Bill of material
GL108Y16
MODEL
Model
GL108Y16
LV1
type
Flange type
LV2
type
normalized form
MAT1
Body material
Equivalent to SPCC
MAT2
Ball Material
carbon steel
SUR
Surface treatment
galvanization
CODE
Code
GL108Y
VAR02
No.
FIX02
Unit load
10 kg
FIX04
Allowable load
15 kg
FIX06
Body weight
39 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models