Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL3-P/153 - Slot and Slot Grid Sensors
Bill of material
GL3-P/153
PRODUCT_PICTURE
Product Picture
MANUID
GL3-P/153
DESCSHORT
Short Description
Photoelectric slot sensor GL3-P/153
EAN
4050143263455
MANUTYPEDESC
Manufacturer Type Description
GL3-P/153
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
6.35 mm
BAD837003
Fork depth
3.150 mm
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Norm construction design
BAA039006
max. ambient temperature
85.00 °C
BAD838003
Fork width
3.150 mm
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
15.9 mm
BAD849004
Height of sensor
18.4 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.010
LENGTH
0.120
WIDTH
0.005
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models