Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
GMA161.9E_BPZ:GMA161.9E
Bill of material
GMA161.9E Actuator for Ballvalve (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product description
GMA161.9E Actuator for Ballvalve
SA110ID05
Product main group
GMA161.9E
LODLEVEL
PREVIEW
Preview
SA100ID04
Actuator type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
minimum operating voltage (lower functioning limit)
V
SA700ID08
maximum operating voltage (upper functioning limit)
V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
5.00 VA
SA700ID16
maximum power consumption DC (in starting state)
3.50 W
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA700ID24
maximum ambient temperature
55.00 °C
SA700ID25
minimum ambient temperature
-32.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
1.20 kg
SA71006ID04
Length
112.00 mm
SA71006ID05
width
85.00 mm
SA71006ID06
Height
203.00 mm
LINK
Product link
http://www.siemens.com/btproduct?BPZ:GMA161.9E
SA810ID03
Manufacturer’s reference number
BPZ:GMA161.9E
SA810ID04
DataNorm-Nummer
BPZ:GMA161.9E
SA810ID06
GTIN number
7612914062468
SA810ID10
Description text
Elektromotorischer Drehantrieb mit Federrücklauf für Kugelhähne, AC/DC 24 V, V, 7 Nm, 90/15 s
SA810ID14
Quantity unit
PCE
SA810ID15
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210614
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Uniclass code
Pr_75_75_18_02
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Pobierz modele CAD