Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
GML 1052 - GATE-MATE LITE ASSEMBLY
Bill of material
GML 1052
IDNR
Ident number
GML 1052 mm
A
Assy Length
52.000 mm
L
Assy Overall Length
78.000 mm
AA
Tip Length
71.000 mm
BB
Length
68.000 mm
CC
Length
38.000 mm
DD
Length
62.200 mm
LL
Body Length
54.300 mm
HL
heater length
38.270 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models