Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
GN 840 - Plunger clamps for push-pull clamping, type ASS
Bill of material
Plunger clamp GN 840-50-ASS
PARTNUMBER
WINCO PARTNUMBER
GN 840-50-ASS
GROESSE
Size
50
POS
Position
FH
Holding force
800 N
A
10 mm
B
17.5 mm
D1
6.5 mm
D2
Thread
M4
D3
12 mm
D4
4.3 mm
H1
~
45.2 mm
H2
30.5 mm
L1
~
73 mm
L2
~
64.5 mm
L3
~
33 mm
L4
~
21 mm
M1
16 mm
M2
16 mm
M3
8 mm
T
9 mm
W
16 mm
WEIGHT
Weight
0.0500 kg
CTN
US-Customs Tariff Number
8205700090
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models