Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Berger Tools
Description
GN2282 - Screw-on levels for mounting with screws
Bill of material
Laengslibelle GN2282-MSW-57-G-50-3
ARTNR
WERK
Material / Finish
L1
57 mm
B
12 mm
D
4.5 mm
H1
13 mm
H2
1 mm
L2
37 mm
M
45 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
90319000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models