Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN7405 - Stainless Steel-Strainer fittings, Type A, Fitting with female thread, on both ends
Bill of material
Edelstahl-Leitungssiebe GN7405-NI-G1/2-A-100
ARTNR
D
Thread
MW
Mesh size
μm
E
mm
L1
mm
L2
mm
S1
mm
S2
mm
W1
Differential pressure Δ 1 b - Water 100 µm
μm
W2
Differential pressure Δ 1 b - Water 500 µm
μm
H1
Hydraulic oil (HPL 46) 100 µm
mm
H2
Hydraulic oil (HPL 46) 500 µm
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84149000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models