Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Berger Tools
Description
GN884 B - Breather filters, Type B, high design, with stainless steel cap
Bill of material
Belueftungs- / Entlueftungsfilter GN884-G1/4-B-MS
ARTNR
D1
Thread
D2
mm
D3
12.5 mm
E2
mm
L3
mm
L4
mm
L5
mm
SW
mm
LD
ca. air passage 0.2 bar
46 l/min.
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84818079
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models