Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN9190 - Pull-down clamps with spiral tension lever, Type P, with prism clamping jaw
Bill of material
Niederzugspanner GN9190-12-M12-P-L
ARTNR
A
Slot width
mm
D1
KEN
Coding
ROT
Rotation
°
FS
max. clamping force
kN
B
mm
D2
mm
D3MIN
min.
4 mm
D3MAX
max.
26 mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
L1
mm
L2
mm
L3
mm
S
Clamping stroke
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84662098
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models