Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
WMBerg
Description
GP31S21 & GP31A21 - E-Z-Entry Belt Pulleys - 1/10" Pitch (.1000 Circular Pitch) - 3/16" Bore
Bill of material
GP31S21-128_(1)
PN
Product No.
LOD
Level of Details
Inch
DES
Description
E-Z-Entry Belt Pulley
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
P
Circular Pitch
1/10 Inch
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
0.1873 Inch
F
Face Width
3/16 Inch
OL
Overall Length
13/32 Inch
HD
Hub Diameter
3/8 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models