Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GPCHS4050-UW, GPCHS4050-UBS - Universal Roller - Width 40mm - Fixed Length
Bill of material
GPCHS4050-UW-1500
PN
Part Number
GPCHS4050-UW-1500
FS
Frame Size
4050
WS
Wheel Shape
U(Universal)
COLORW
Color of Wheel
L
L Nominal Length
1500
A
40
H
35
E
7.5
P
50
D
43
LL1
l1
25
WQ
Wheel (Qty.)
30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models