Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GRMSM - Stainless Miniature Revolving Grips
Bill of material
GRMSM6
PN
Part No.
GRMSM6
MAT
Material
304 Stainless Steel
ST
Surface Treatment
Electrolytic Polishing
M
M (Coarse)
6
D
14 mm
DD
d
10 mm
H
16 mm
L
9 mm
W
8 mm
A
5 mm
MASS
Mass
21 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models