Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
GSB - Guide cylinder
Bill of material
GSB20x25
SERIES
Series
GSB:light duty
BORE
Bore
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
OPTIONS
Options
REEDSWITCH
Reed switch
SWITCHQUANTITY
Switch quantity
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
A
82 mm
A1
78 mm
B1
34 mm
B
38 mm
E
68 mm
E1
20 mm
F
40 mm
F1
26 mm
G
19 mm
H
38 mm
J
8.5 mm
K
8.5 mm
L
84 mm
L1
mm
M
M6,dp11 mm
N
M5 mm
R
58 mm
S
10 mm
V
Φ5.5,C'boreΦ9.5dp 5.4
V1
Φ6.5,C'boreΦ10.5dp 6.5
W
65 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models