Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Wieland Electric
Description
GST18i3 S B1 Z R1 - Female connector with strain relief
Bill of material
92.931.3453.5
ARTNR
Order Number
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
POLZAHL
Number of poles
3
ANSCHLUSSART
Connection type
Screw connection
BEMESSUNGSSTROM
Rated current
20 A
BEMESSUNGSSPANN
Rated voltage
250 V
LAENGE
Length
69.4 mm
HOEHE
Height
12.6 mm
BREITE
Width
28.2 mm
FARBE
Color of coding
GEWICHT
Weight
19.45 g
ECLASS81
eClass 8.1
27440605
ETIM60
ETIM 6.0
EC002638
ETIM50
ETIM 5.0
EC002560
ETIM40
ETIM 4.0
EC002560
MONTAGE
Assembly Instructions
Info
ZERTIFIKATE
Certificates
ZERTIFIKATE1
Certificates
ZERTIFIKATE2
Certificates
ZERTIFIKATE3
Certificates
ZERTIFIKATE4
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models