Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
GTB - Max Conveyor
Bill of material
GTB-K-200/AN=right bottom/TR=-/L=1000/LM=0/SF=fix, H=14mm/FS=white (not antistatic)/B=128/GB=sendzimir galvanised/GK=fix/BK=0.5/AS=3x400V/BT=without/BE=with diverter roller ø 60/BA=with diverter roller ø 60/BELT=FNB-5E/STA= | SAxSB=0x0/MON=with/OPM=1
FORM
Drive version
AN
Drive location
TR
Transport direction
L
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
A
Chassis width
mm
LM
Center drive location
mm
SF
Lateral guide
FS
Color lateral guide
B
Conveyor width
mm
Enter value for B
Conveyor width
mm
cm
inch
ft
GM
Sliding plate material
GK
Speed fixed or variable
BK
Conveying speed
m/min
AS
Connection voltage
BT
Engine Equipment
MK
Nose bars
BELT
Belt type
STA
Available cleats
SA
Number of cleats
mm
SB
Cleat width
mm
SAA
Cleat spacing
0
MON
Assembly
OPM
Operating mode
GL
Belt length
2041 mm
X
Belt width
157 mm
MBF
Max. permissible load in conveyor operation
125.0 kg
MBS
Max. permissible load in the accumulation mode
60.0 kg
GW
Weight
25.8 kg
INFOLINK
Infolink
http://www.montech.com/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Montech
    TB30 - Conveyor belt
    Montech
    TB - Conveyor
    Montech
    TB40 - Conveyor
    Montech
    KTB - Minidrive conveyors
    UNIVERSAL ROBOTS
    UR10e - Robot
    MTP - Schwehla
    RBAU - MTP Rollenbahn RBA, Antrieb unterhalb
    Montech
    Floor stand wide pivotable - Accessories TB floor stand wide pivotable ±50°
    MTF Technik
    IL-Band - I-Tech Small Belt Conveyors
    FIBRO
    2195.150./151. - Stand for conveyor belt, double
    MTP - Schwehla
    RTWB - MTP Rollenbahnständer
    Robotunits
    Bodenbefestigung
    Montech
    Double floor stand narrow - Accessories TB double floor stand narrow
    Montech
    Double floor stand telescopic pivotable and movable - Accessories TB double floor stand telescopic pivotable
    Montech
    Bodenständer 050x050, breite Ausführung, Stellfuss
Previews
3D
Dimension
2D
Download CAD models