Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
CKD
Description
GWJL3-0 - Elbow
Bill of material
GWJL3-0
MODEL
Model No.
GWJL3-0
BORE
Compatible tube O.D. φ
3.2 mm
L
15.5 mm
B
12.5 mm
C
8.5 mm
D
5.7 mm
E
3.2 mm
MBS
Min. bore size
2.2 mm
ESA
Eff. X-sectional area
2.3 mm^2
WEIGHT
Weight
2.8 g
INFOTEXT
Product Info
Product Info
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD