Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
GWJS3-*-M - Female straight
Bill of material
GWJS3-M3-M
MODEL
Model No.
BORE
Compatible tube O.D. φ
3.2 mm
THREAD
Thread
HEX
Hex
mm
L
mm
A
mm
B
12.5 mm
C
mm
L1
mm
MBS
Min. bore size
2.5 mm
ESA
Eff. X-sectional area
2.5 mm^2
WEIGHT
Weight
4.0 g
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models