Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
GWJT3-0 - Tee
Bill of material
GWJT3-0
MODEL
Model No.
GWJT3-0
BORE
Compatible tube O.D. φ
3.2 mm
L
15.5 mm
B
12.5 mm
C
8.5 mm
D
5.7 mm
E
3.2 mm
MBS
Min. bore size
2.2 mm
ESA
Eff. X-sectional area
2.7 mm^2
WEIGHT
Weight
2.4 g
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models