Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
GWJY*-0 - Y tee
Bill of material
GWJY33-0
MODEL
Model No.
BOREA
Compatible tube O.D. φ A side
mm
BOREB
Compatible tube O.D. φ B side
3.2 mm
L
mm
B1
mm
B2
12.5 mm
C
mm
D1
mm
D2
mm
E
3.2 mm
F
17 mm
P
8.5 mm
G
mm
ESA
Eff. X-sectional area
2.7 mm^2
WEIGHT
Weight
g
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models