Catalog navigation
CAD model selection
Selectable products: 82
HELP_VARIABLE
Company
SCHUNK
Description
GZB-S PK - Intermediate sleeves with peripheral cooling
Bill of material
SCHUNK-0217947 GZB-S D32 D20 PK
IDNR
ID
TYP
Description
ONLINE
Further product information
Zur Produktseite
QF
Toolholder quickfinder
EINSPANN
Adjustable clamping depth
EINBAUTEILE
Intermediate piece / O-rings
NSM
NSM Standard number of properties layout
DIN4000-93
BLD
BLD Tool style code
8
J3
J3 Company code
SJ
J21
J21 Order number
J22
J22 Product designation
Intermediate Sleeves
J6
J6 Interface code machine side
C11
C11 Connection code type machine side
ZYL
C2
C2 Connection size code machine side
C12
C12 Connection code form at machine end
01
C14
C14 Connection code unit base machine side
C15
C15 Connection code style machine side
5
J4
J4 Interface code workpiece side
C51
C51 Connection code type workpiece side
ZYL
C6
C6 Connection size code workpiece side
C52
C52 Connection code form at workpiece end
01
C54
C54 Connection code unit base workpiece side
C55
C55 Connection code style workpiece side
5
B5
B5 Overall length
mm
B3
B3 Distance to face
2.00 mm
B1
B1 Collet length
mm
B7
B7 Length collet offset bore
mm
C8
C8 Clamping length
mm
C81
C81 Clamping length, max.
mm
C82
C82 Clamping length, min.
mm
B71
B71 Functional length
mm
C3
C3 Connection diameter, machine side
mm
A3
A3 Connection bore diameter
mm
A4
A4 Body diameter
mm
A5
A5 Functional diameter
mm
A6
A6 Diameter collet offset bore
mm
D1
D1 Slot type
1
H2
H2 Seal
1
D7
D7 Weight of item
kg
J7
J7 Data chip provision
0
CNSLICENSE
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
CNSCTN
Customs tariff number
84661020
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models