Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
H1 Valve with Subbase - H Series
Bill of material
H11VXBB042D
PN
Part No.
H11VXBB042D
SERIES
Series
H1 ISO
C45
H1 - Valve Series
C2
Operator / Function
C3
Mounting
C4
Pilot Source / Pilot Exhaust
C5
Overrides/Lights
C6
Enclosure / Lead Length
C7
Voltage / Frequency
C8
Automotive Enclosure
C9
Automotive Wiring Options
C10
Engineering Level
C12
Regulator Size
C13
Regulator Type
C14
Regulator Function
C15
No. 4 Port Regulator / Gauge
C16
No. 2 Port Regulator / Gauge
C17
Engineering Level
C18
Factory Designator
C23
Flow Control Kit
C40
Remote Pilot Access Plate Kit
C27
Subbase / Manifold Base
C28
C29
Base Size / Type
C30
Mounting Base Style / Port Size
C31
Enclosures / Lead Length
C32
Wiring Options
C33
Engineering Level
C34
Factory Designator
C48
Blanking Plate
A
7.32 (186) INCH (mm)
A1
5.59 (142) INCH (mm)
B
6.46 (164) INCH (mm)
C
1.65 (42) INCH (mm)
D
3.54 (90) INCH (mm)
D1
4.29 (109) INCH (mm)
D2
4.29 (109) INCH (mm)
D3
2.50 (63.5) INCH (mm)
D4
2.48 (63) INCH (mm)
E
3.66 (93) INCH (mm)
E1
2.80 (71) INCH (mm)
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)