Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
H3 Valve with Subbase - H Series
Bill of material
H31VXBB042D
PN
Part No.
H31VXBB042D
SERIES
Series
H3 ISO
C45
H3 - Valve Series
C2
Operator / Function
C3
Mounting
C4
Pilot Source / Pilot Exhaust
C5
Overrides/Lights
C6
Enclosure / Lead Length
C7
Voltage / Frequency
C8
Automotive Enclosure
C9
Automotive Wiring Options
C10
Engineering Level
C12
Regulator Size
C13
Regulator Type
C14
Regulator Function
C15
No. 4 Port Regulator / Gauge
C16
No. 2 Port Regulator / Gauge
C17
Engineering Level
C18
Factory Designator
C23
Flow Control Kit
C40
Remote Pilot Access Plate Kit
C27
Subbase / Manifold Base
C29
Base Size / Type
C30
Mounting Base Style / Port Size
C31
Enclosures / Lead Length
C32
Wiring Options
C33
Engineering Level
C34
Factory Designator
A
9.68 (246) INCH (mm)
A1
6.98 (177) INCH (mm)
B
8.68 (220) INCH (mm)
C
2.17 (55) INCH (mm)
D
4.05 (103) INCH (mm)
D1
4.80 (122) INCH (mm)
D2
4.57 (116) INCH (mm)
D3
2.99 (76) INCH (mm)
E
4.74 (121) INCH (mm)
E1
3.49 (89) INCH (mm)
C48
Blanking Plate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models