Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA31-YB-4010-M12-L30 - Din 40 profile accessories - round head bolts - DIN standard slot width 10-40 series
Bill of material
HA31-YB-4010-M12-L30
CODE
code
HA31-YB-4010-M12-L30
TYPE
type
buttonhead
MAT
Material
carbon steel
SUR
surface treatment
galvanize
WEI
weight (g)
33.6
USE
use
Used for vertical connection of two daily standard profiles with slot width of 10mm. One profile center hole to tap thread, another profile end to open a wrench hole.
LINK
link
https://www.srdfaa.com/product/1141603220672.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models