Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han EE 32 Pos. Female Crimp Term.
Bill of material
HARTING 09320323101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09320323101
DESCSHORT
Short Description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 32
DESCLONG
Long Description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 32, Conductor cross-section: 0.14 ... 4 mm²
MANUTYPEDESC
Manufacturer Type Description
Han EE 32 Pos. Female Crimp Term.
SUPPLIERALTNO
Alternative product number
09 32 032 3101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.14 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han EE 32 Pos. Female Crimp Term.
AAO742
Brand
Han® EE
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection
AAS461
Size
16 B
AAS465
Insertion cycles, min.
500
AAT080
Pole number
32
AAU734
Manufacturer product description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 32, Conductor cross-section: 0.14 ... 4 mm²
AAW338
Manufacturer product designation
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 32
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
4 mm²
BAC739
Min. line cross section, flexible
0.14 mm²
BAH005
rated voltage
500 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    HARTING
    Han 32EE CRIMP TERM INSERT MALE
    HARTING
    Han-Snap Adapter
    HARTING
    Han 72DD-SMC-FI-CRT
    HARTING
    Han 16B-HBM single lever metal cover
    HARTING
    Han 16B-HBM-double lever
    HARTING
    Ground Terminal Size Han 16B
    HARTING
    Han Coding System Bushing
    HARTING
    Han Coding System Guide Pin
    HARTING
    Han E 10 Pos. F Insert Screw
    HARTING
    Han E M Crimp Contact Ag 1.0 mm²/ 18 AWG
    HARTING
    Han B Base Surface HC 2 Levers 1 x M32
    HARTING
    Han 16B HOOD SIDE ENTRY M32
    HARTING
    Han 108DD-SMC-MI-CRT
    HARTING
    Han 32B Base Panel 2 Levers
Previews
3D
Wymiar
2D
Pobierz modele CAD