Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLUS10-10,HBLUS10-12,HBLUSB10-10,HBLUSB10-12 - Brackets - For HFS10 Series - Ultra Thick Brackets - 1 Slot
Bill of material
HBLUS10-10
PN
Part No.
HBLUS10-10
TYPE
Type
HBLUS
NO
No.
10
NOH
Number of Holes
1
M
Screw size
MAT
Material
JIS-A6N01SS-T5
ST
Surface Treatment
ALT1
Mounting Holes for Cover
ALT2
Fixing Bolt & Nut Set
MASS
Mass
967 g
AB
Applicable Bolt1
CBM10-35
AB2
Applicable Bolt2
CBM10-25
NOB
No. of Bolts
4
AN
Applicable T-Nut
HNTT10-10
NON
No. of T-Nuts
4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models