Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
WMBerg
Description
HBS86 - Helical Gears - 1.25 Module - 10mm Bore - Stainless Steel 1.4305 - 45° Helix Angle - Quality Class DIN 8/AGMA 9 - 20° Pressure Angle
Bill of material
HBS86-R60
PN
Product No.
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel
QC
Quality Class
DIN 8/AGMA 9
HD
Helical Direction
MOD
Module
1.25
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
10 mm
HA
Helix Angle
45 °
PA
Pressure Angle
20 °
F
Face Width
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models