Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-180-4.7
Bill of material
HCLC-180-4.7
PN
Part Number
HCLC-180-4.7
DESC
Description
High Current Low Core Loss Toroidal Inductors, 180uH, 4.7A, 0.057Ohm
INDUCTANCE
Inductance
180 uH
IRC
Inductance @ Rated Current
88,5 uH
DCRC
DC Rated Current
4,7 A
DCR
DC Resistance
0,057 Ohm
MAXH
Max Height
1,10 Inch
MAXW
Max Width
0,55 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models