Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-82-7.1
Bill of material
HCLC-82-7.1
PN
Part Number
HCLC-82-7.1
DESC
Description
High Current Low Core Loss Toroidal Inductors, 82uH, 7.1A, 0.024Ohm
INDUCTANCE
Inductance
82 uH
IRC
Inductance @ Rated Current
39,0 uH
DCRC
DC Rated Current
7,1 A
DCR
DC Resistance
0,024 Ohm
MAXH
Max Height
1,10 Cal
MAXW
Max Width
0,55 Cal
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD