Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Baldor Reliance
Description
HE-45 - HE Bushing
Bill of material
206664
BN
Bush Number
HE-45
PN
Part Number
BORE
Bore
Inch
A
6.2 Inch
B
5.7 Inch
D
Bore
Inch
E
Keyway
Inch
F
Height
Inch
W
Weight
lbs
L
Length
3.20 Inch
BC
Bolt Circle
7-5/16 Inch
G
1-1/4 Inch
H
Diameter
8-3/4 Inch
SOB
Size of Bolts
5/8-11x2-1/2 Inch
S
Sawcut
0.070 / 0.200 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models