Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
HE-50 - HE Bushing
Bill of material
206818
BN
Bush Number
HE-50
PN
Part Number
BORE
Bore
Inch
A
6.8 Inch
B
6.2 Inch
D
Bore
Inch
E
Keyway
Inch
F
Height
Inch
W
Weight
lbs
L
Length
3.70 Inch
BC
Bolt Circle
8 Inch
G
1-1/2 Inch
H
Diameter
9-5/8 Inch
SOB
Size of Bolts
3/4-10x3 Inch
S
Sawcut
0.070 / 0.200 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models