Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFJCB - 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFJCB
Bill of material
HFJCB-SC-A25-B10-T3-X0-W0-N0-K0-L2.3-D3
PN
Part Number
HFJCB-SC-A25-B10-T3-X0-W0-N0-K0-L2.3-D3
TYPE
Type
HFJCB
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm IncrementT Selection
mm
Enter value for T
T 0.1mm IncrementT Selection
mm
cm
inch
ft
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
ALT1
Slotted Hole Angle Change
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS1
Hole Specification 1
N (Bolt Hole)
ND1
Nominal Diameter 1
K
K 0.1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
HSE
H Specification
H
H 0.1mm Increment
mm
ALT4
Center D Hole Change to H7
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
DC
DC 1mm Increment
mm
ALT3
Plate Thickness (T dim.) Tolerance Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models