Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
TE Connectivity
Description
High Current Automotive Relays
Bill of material
1393315-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
PT
Product Type
Relay
PCS
Product Classification
Relays - Automotive High Current Relays
RT
Relay Type
PC
Product Category
Electromechanical Relays
PD
Product Designation
High Current Automotive Relays
CSLMM
Contact Switching Load (Min)
1000mA @ 5VDC
CLBC
Contact Limiting Breaking Current
A
RVVDC
Rated Voltage
VDC
RCV
Rated Coil Voltage
VDC
CS
Coil Suppression
CMS
Coil Magnetic System
CRS
Coil Resistance
CLCC
Contact Limiting Continuous Current
A
CLMC
Contact Limiting Making Current
A
IIDBOC
Insulation Initial Dielectric Between Open Contacts
Vrms
CPR
Coil Power Rating (DC)
mW
IIDBCCC
Insulation Initial Dielectric Between Coil/Contact Class
IIDBCC
Insulation Initial Dielectric Between Contacts and Coil
Vrms
CLSTC
Contact Limiting Short-Time Current
A
CR
Current Rating (85°C)
A
WEIGHTG
Weight
g
WEIGHTOZ
Weight
oz
CBM
Contact Base Material
AgSnO2
CCC
Contact Current Class
<50A
CA
Contact Arrangement
TT
Terminal Type
MT
Mounting Type
Screw
WIDTHMM
Width
mm
WIDTHINCH
Width
in
HCM
Height Class (Mechanical)
mm
LENGTHMM
Length
mm
LENGTHINCH
Length
in
LCM
Length Class (Mechanical)
mm
HEIGHTMM
Height
mm
HEIGHTINCH
Height
in
WCM
Width Class (Mechanical)
mm
ECP
Environmental Category of Protection
EATC
Environmental Ambient Temperature (Max)
°C
EATCLASS
Environmental Ambient Temperature Class
°C
EATF
Environmental Ambient Temperature (Max)
°F
MB
Mounting Brackets
HPR
High Power Relays (<75A)
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models