Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
High Frequency Relays
Bill of material
1617105-5
PN
Part Number
1617105-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1617105-5
TEINTERNALDESCRIPTION
TE Internal Description
MW6HP-18P = HIGH PERFORMANCE M
MOSFETDRIVER
MOSFET Driver
Without
PRODUCTTYPE
Product Type
Relay
RELAYTYPE
Relay Type
MilitaryAerospace High Performance
COILLATCHING
Coil Latching
Without
ENCLOSURETYPE
Enclosure Type
Hermetically Sealed
TRANSISTORDRIVER
Transistor Driver
Without
COILPOLARITYPROTECTIONDIODE
Coil Polarity Protection Diode
Without
COILPOWERMEASUREMENT
Coil Power Measurement
Milliwatts
COILSUPPRESSIONDIODE
Coil Suppression Diode
Without
INPUTVOLTAGEVDC
Input Voltage
18 VDC
COILVOLTAGERATINGVDC
Coil Voltage Rating
18 VDC
COILRESISTANCEOHM
Coil Resistance
880 Ohm
COILPOWERRATINGDCMW
Coil Power Rating DC
368 mW
SHOCK
Shock
100G's, 6ms
ACTUATINGSYSTEM
Actuating System
DC
VIBRATION
Vibration
30G's, 10 - 3000Hz
COILMAGNETICSYSTEM
Coil Magnetic System
Non-Polarized, Monostable
CONTACTARRANGEMENT
Contact Arrangement
2 Form C, DPDT, 2 CO
CONTACTCURRENTRATINGA
Contact Current Rating
1 A
MOUNTINGTYPE
Mounting Type
Printed Circuit Board
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 125 C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models