Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
High Speed I/O Cable Assemblies
Bill of material
2236088-1
PN
Part Number
2236088-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
4POS,HSD,180PIN,180REC,CABLE ASSY,CODA
CAC
Cable Assembly Category
High Speed
SHIELDED
Shielded
Yes
CTA
Connector Type (End A)
Plug
CTB
Connector Type (End B)
Plug
CAT
Cable Assembly Type
HSD
PT
Product Type
Cable Assembly
PD
Product Designation
Patch Cord
LS
Latching Style
Slide Latch
KP
Keyed Position
180 °
NPP
Number of Power Positions
0
NP
Number of Positions
4
KEYED
Keyed
Yes
CONFIGURATION
Configuration
Double-Ended
KI
Key Identifier
A
CET
Cable Exit Type
Straight
COLOR
Color
Blue
SM
Shield Material
CuSn4
FC
Ferrite Core
Without
JACKSCREW
Jackscrew
Without
CAL
Cable Assembly Length
1000 mm
OTR
Operating Temperature Range
-40 – 105 °C
HF
Halogen Free
No
IEEE1394
IEEE 1394
No
REGION
Region
Not Specified
CLOUDSPLITTER
No
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
2D
Modèles CAO générés