Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
High Voltage Automotive Relays
Bill of material
2-1904058-5
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
RT
Relay Type
Mini K HV Precharge Relay
RCV
Rated Coil Voltage
12 VDC
CS
Coil Suppress
RVVDC
Rated Voltage
400 VDC
CLBC
Contact Limiting Breaking Current
20 A
IIDBCCC
Insulation Initial Dielectric Between Coil/Contact Class
<1000V
IIDBCC
Insulation Initial Dielectric Between Contacts and Coil
2000 Vrms
CR
Coil Resistance
CLMC
Contact Limiting Making Current
20 A
CMS
Coil Magnetic System
Monostable - DC
CPRDC
Coil Power Rating (DC)
mW
IIDBOC
Insulation Initial Dielectric Between Open Contacts
2000 Vrms
CSVVDC
Contact Switching Voltage (Max)
450 VDC
WEIGHTG
Weight
g
WEIGHTOZ
Weight
oz
CBM
Contact Base Material
Ag Alloy
CCC
Contact Current Class
<20 A
TT
Terminal Type
CA
Contact Arrangement
1 Form X (NO - DM)
MT
Mounting Type
WCMM
Width Class (Mechanical)
mm
HEIGHTMM
Height
mm
HEIGHTINCH
Height
in
HCMM
Height Class (Mechanical)
mm
WIDTHMM
Width
mm
WIDTHINCH
Width
in
LENGTHMM
Length
mm
LENGTHINCH
Length
in
LCMM
Length Class (Mechanical)
25 – 30 mm
ECP
Environmental Category of Protection
RTIII
EATC
Environmental Ambient Temperature (Max)
85 °C
EATF
Environmental Ambient Temperature (Max)
185 °F
EATCLASS
Environmental Ambient Temperature Class
-40 – 85 °C
MB
Mounting Brackets
Without
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models