Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HMHU, HMHSU, HPHU - Rubber/Urethane Rolled Conveyor Wheels
Bill of material
HMHU30-16
PN
Part No.
TS
Type Selection
MAT
Material
D
30 mm
W
16 mm
DD
d
6.2 mm
DD1
d1
12 mm
B
10 mm
TT
t
2.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models