Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HNTALS8 - Long Nut HFS8 Series -Aluminum Extrusions 40, 80 Square-
Bill of material
HNTALS8-50-M4-XA5
PN
Part Number
HNTALS8-50-M4-XA5
TYPE
Type
HNTALS8
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
XA
XA 1mm Increment
mm
Enter value for XA
XA 1mm Increment
mm
cm
inch
ft
XB
XB 1mm Increment
mm
Enter value for XB
XB 1mm Increment
mm
cm
inch
ft
XC
XC 1mm Increment
mm
XD
XD 1mm Increment
mm
XE
XE 1mm Increment
mm
A
9.8 mm
B
14.5 mm
E
4.5 mm
T
6.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models