Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Bends 90°, 60°, 45°, 30° (HB) - Series 2, 3, 4, & 5 - Steel - Fittings
Bill of material
4G-12-30HB12
PN
Part No.
W
Tray Width
Inch
WMM
Tray Width
mm
H
Side Rail Height
Inch
MAT
Material
TYPE
Type
ANGLE
Angle
°
R
R - Bend Radius
Inch
RMM
R - Bend Radius
305 mm
A
Inch
AMM
A
mm
B
Inch
BMM
B
mm
C
Inch
CMM
C
mm
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models