您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
14P-06-HX12
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Series 1 Steel Cable Tray
Conduit and Cable Fittings
Powered by
CAD模型選擇
{cooperbline/cable_ts/series1_steel_ct/fittings/hx_asmtab.prj},{NB=14P-06-HX12},{SERIES=1},{H=4},{MAT=P},{TYPE=},{W=06},{R=12},{PPATH=parts/horizontal_cross_asmtpl.prj},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Cross (HX) - Fittings
Bill of material
14P-06-HX12
PN
Part No.
14P-06-HX12
SERIES
Series
1
H
Height
4
5
6
7
4
5
6
7
Inch
MAT
Material
Pre-Galvanized Steel
Hot Dip Galvanized After Fabrication Steel
Pre-Galvanized Steel
Hot Dip Galvanized After Fabrication Steel
TYPE
Type
Ladder Type
Ventilated Bottom
Non-Ventilated Bottom
Ladder Type
Ventilated Bottom
Non-Ventilated Bottom
RS
Rung Spacing
9"
Inch
W
W - Tray Width
6"
9"
12"
18"
24"
30"
36"
6"
9"
12"
18"
24"
30"
36"
Inch
WMM
W - Tray Width
152
mm
R
R - Radius
12"
24"
12"
24"
Inch
RMM
R - Radius
305
mm
A
18
Inch
AMM
A
457
mm
B
36
Inch
BMM
B
914
mm
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求