Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
HPTSS8, SHPTSS8, HPTSSL8, SHPTSSL8, HPTSD8, SHPTSD8 - Sheet Metal Brackets - For HFS Series - Square Type
Bill of material
HPTSS8
PN
Part No.
HPTSS8
NO
No.
8
MAT
Material
ST
Surface Treatment
Trivalent Chromate
SHPT
Shape Type
NOH
Number of Extrusion Connection Holes
MASS
Mass
61 g
T
3.2 mm
ALT1
Fixing Bolt & Nut Set
AB
Applicable Bolt
CBM8-15
NOB
No. of Bolts
2
AN
Applicable Nut
HNTT8-8
NON
No. of Nuts
2
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir